Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 787 60

Audio socket Mosaic - 4-pole speakon - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 53.00

Substitution references

No substitute reference

Product characteristics
4-pole Speakon
  • Used to connect power enclosures
  • Recommended cable: 2 audio pairs 4 mm²
  • Max. cable length: 50 m (without amplifier)
  • 2 modules
  • Mosaic
  • White
General characteristics
Mosaic™ Programme mechanisms - audio and video sockets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.