Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 787 55

Audio socket Mosaic - XLR 3-pin - female - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 62.00

Substitution references

No substitute reference

Product characteristics
3-pole XLR sockets
  • Provide the stereo link for microphone, amplifier, mixing console, etc.
  • Recommended cable: 1 audio pair 0.14 mm² to 0.5 mm² shielded
  • Max. cable length: 50 m (without amplifier)
  • 2 modules
  • Mosaic
  • White
General characteristics
Mosaic™ Programme mechanisms - audio and video sockets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.