Skip to main content
Logo print

Audio socket Mosaic - loudspeaker socket - 4 mm² terminal - 1 module - white

Mosaic™ LEGRAND

Audio socket Mosaic - loudspeaker socket - 4 mm² terminal - 1 module - white

REF. 078750 EAN. 3245060787509
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid Yes
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Device width 22.5 mm
Device height 45 mm
Device depth 31.4 mm
Built-in depth 23.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

2 documents
Catalogue Commercial Page
ex223001_1194.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_1007.pdf pdf (0.11 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details