Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 787 45

Bluetooth modules Mosaic - sound diffusion - 15 V= - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 71.00

Substitution references

No substitute reference

Product characteristics
Bluetooth sound diffusion
  • Allows music files or Internet Webradio reception from a smartphone or other devices via Bluettoth (wireless) or from jack input (3.5 mm cord not included)
  • Loudspeakers to be wired to the bluetooth module
  • Ideal for bathroom, kitchen or bedroom
Bluetooth module
  • 15 VDC power supply
  • Stereo or mono input on a 4/8 or 16 ohms loudspeaker
  • 2 modules
  • White
General characteristics
Mosaic™ Programme mechanisms - Bluetooth sound diffusion
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.