Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 787 14

Antibacterial push-button Mosaic - 6 A - 1 module

  • Energy efficiency solution
  • Pack (number of units) 10
  • Volume (dm3) 0.66
  • Weight (g) 178.00

Substitution references

No substitute reference

Product characteristics
Pushbuttons 6 A - 250 V~
  • Automatic terminals, no tool required
One-way pushbuttons
  • White antimicrobial - 1 module
  • Contains a silver compound to prevent the growth of bacteria on the surface of the plate
General characteristics
Mosaic™ Programme mechanisms - pushbuttons and accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.