Roller blind switch Mosaic - for 500 W max. blind - 2 mod. - white antimicrobial
Mosaic™
LEGRAND
Roller blind switch Mosaic - for 500 W max. blind - 2 mod. - white antimicrobial
REF. 078705
EAN.
3245060787059
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | 1-pole switch |
Number of poles | 1 |
Method of operation | Other |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Other |
Connection type | Push-in clamp |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP41 |
---|---|
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 3 |
Number of modules (module system) | 2 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 36 mm |
Built-in depth | 24 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | Yes |
Cable section | 2.5-2.5 mm² |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
4 documents
Agreement
OC / CB-FR_707532
(4.1 Mo)
Agreement
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Agreement
Antibacterial-546-LEG.07.6
(3.48 Mo)
Agreement
NF-NF012_2275/A1
(1.04 Mo)
SELECT AN ACTION