Skip to main content
Logo print

Equipotential socket Mosaic - 1 module - white antimicrobial

Mosaic™ LEGRAND

Equipotential socket Mosaic - 1 module - white antimicrobial

REF. 078700 EAN. 3245060787004
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Antimicrobial treatment Yes
Assembly arrangement Basic element
Model Socket outlet 1-position
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Width 22.5 mm
Height 45 mm
Depth 40 mm
Built-in depth 16 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP41
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

3 documents
Technical Sheet
F01164FR-04.pdf pdf (0.26 Mo)
Technical Sheet
F01164EN-04.pdf pdf (0.25 Mo)
Instruction Use
LE03001AB.pdf pdf (0.13 Mo)
2 documents
Catalogue Commercial Page
ex223001_1183.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_1205.pdf pdf (0.09 Mo)
2 documents
Agreement
Agreement

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details