Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 786 28

RJ45 socket Mosaic - rear pluggable - category 6A STP - 8 contacts - white

  • Pack (number of units) 10
  • Volume (dm3) 2.188
  • Weight (g) 236.00

Substitution references

No substitute reference

Product characteristics
Cat. 6A sockets with copper feedthrough
Cat. 6A STP - Mosaic Programme
  • White
General characteristics
Legrand cabling system, LCS³ cat. 6A - zone distribution box solution
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.