Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 786 21

RJ45 socket Mosaic - rear pluggable - category 5e FTP - 9 contacts - white

  • Pack (number of units) 10
  • Volume (dm3) 2.189
  • Weight (g) 226.00

Substitution references

No substitute reference

Product characteristics
Rear pluggable RJ 45 sockets
  • For use with area distribution boxes system
  • Connection to boxes via RJ 45-RJ 45 cords
  • Used to create Cat. 6A, 6 and 5e links in accordance with standards ISO 11801 ed.2.0, EN 50173-1 and EIA/TIA 568 B2
  • Multi-directional cable entry
  • Can be installed in all supports minimum depth 40 mm
  • 2 modules
Cat. 5e FTP
  • 9 contacts
  • White
General characteristics
Mosaic™ Programme mechanisms - rear pluggable RJ 45 sockets and switches
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.