Skip to main content
Logo print

Adaptor for RJ 45 - Mosaic - for 2 Keystone connectors - 2 modules - white

Mosaic™ LEGRAND

Adaptor for RJ 45 - Mosaic - for 2 Keystone connectors - 2 modules - white

REF. 078610 EAN. 3245060786106
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Two-part button
Imprint/indication None
Utilization Other
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) Other
Degree of impact strength (IK) IK04
Width 45 mm
Height 45 mm
Depth 19.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F03330EN-01.pdf pdf (0.09 Mo)
Technical Sheet
F03330FR-01.pdf pdf (0.08 Mo)
1 document
Catalogue Commercial Page
ex223001_1190.pdf pdf (0.1 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details