Skip to main content
Logo print

Faceplate Mosaic - for single Infra+ connector - 2 modules - white

Mosaic™ LEGRAND

Faceplate Mosaic - for single Infra+ connector - 2 modules - white

REF. 078609 EAN. 3245060786090
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Central cover plate
Utilization Other
Support ring No
With dust cover Yes
With hinged lid No
Outlet direction Straight
Imprintable label With indication plate
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With buses/couplings No
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
With lighting No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK03
Device width 45 mm
Device height 45 mm
Device depth 20.5 mm
Min. depth of built-in installation box 30 mm
Built-in depth 8.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F03330EN-01.pdf pdf (0.09 Mo)
Technical Sheet
F03330FR-01.pdf pdf (0.08 Mo)
1 document
Catalogue Commercial Page
ex223001_1190.pdf pdf (0.1 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details