Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 785 24

Illuminated signs Mosaic 230 V~ - red/green LEDs - 2 modules - white

  • Pack (number of units) 5
  • Volume (dm3) 0.758
  • Weight (g) 219.00

Substitution references

No substitute reference

Product characteristics
llluminated signs 230 V~
  • Mechanisms integrating LEDs and a pivoting window that can take preprinted labels
  • Customised labels can be printed using a simple text editor
  • Supplied with transparent paper to personalize labels
  • Signs with 2-state LEDs with choice of green or red configurable on the mechanism (1 W) - 2 modules
General characteristics
Mosaic™ Programme mechanisms - illuminated signage functions, bulkhead lights, indicator lights and downlighter
  • All the illuminated functions are equipped with very low consumption LEDs with an estimated service life of 100,000 hours
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.