Skip to main content
Logo print

Indicator light Mosaic - 4 colour labels - double ind. 230 V- 1 mod-white antiB

Mosaic™ LEGRAND

Indicator light Mosaic - 4 colour labels - double ind. 230 V- 1 mod-white antiB

REF. 078502 EAN. 3245060785024
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of modules (module system) 1
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Other
Colour White
Suitable for degree of protection (IP) IP41
Device width 22.5 mm
Device height 45 mm
Device depth 41.5 mm
Built-in depth 33 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Antimicrobial treatment Yes

Documentation

2 documents
Technical Sheet
F00477EN-02.pdf pdf (0.11 Mo)
Technical Sheet
F00477FR-02.pdf pdf (0.11 Mo)
2 documents
Catalogue Commercial Page
ex223001_1196.pdf pdf (0.23 Mo)
Catalogue Commercial Page
ex223001_1205.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-FR_709181 (0.68 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details