Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 785 01

Indicator light Mosaic - 4 colour labels - single indicator 230 V- 1 module - white antimicrobial

  • Pack (number of units) 10
  • Volume (dm3) 0.758
  • Weight (g) 229.00

Substitution references

No substitute reference

Product characteristics
Indicator lights
  • 1 module
  • For indicator or illuminated functions
  • Supplied with 4 coloured labels (red, orange, green and blue)
  • Single indicator 230 V (1 W)
  • Antimicrobial: contains a silver compound to prevent the growth of bacteria on the surface of the plate
General characteristics
Mosaic™ Programme mechanisms - illuminated signage functions, bulkhead lights, indicator lights and downlighter
  • All the illuminated functions are equipped with very low consumption LEDs with an estimated service life of 100,000 hours
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.