BUS/KNX motion sensor Mosaic - IP41 - 180° IR - range 8 m - white
- Pack (number of units) 1
- Volume (dm3) 0.235
- Weight (g) 55.00
- Wall mounted - flush or surface mounting
- Recommended fixing height: 1.2 m
- Consumption 0.2 W
- Optimum distance between two sensors: 6 m
- White
- 180° passive infrared detection, range 8 m
- IP 41
- For use with Mosaic plate and Batibox support frame
- 2 modules
- Constantly check for presence and light levels, switching OFF as soon as the natural light level is sufficient Switch ON and OFF automatically
- Accurate set-up on site with configuration device
- Connected directly to BUS/KNX cable (supplied with tap-off connector)
- The detector must be programmed using ETS software
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.