Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 784 86

180° switch sensor Mosaic - Dual-tech - vacancy sensor - IP41 - white

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.229
  • Weight (g) 78.00

Substitution references

No substitute reference

Product characteristics
Ideal for working areas
Dual technology wall, flush-mounting Lighting Management sensors, 180°
  • Mosaic
  • Infrared and ultrasonic detection, range 8 m
  • Recommended fixing height: 1.2 m
  • IP 41
  • Consumption: 0.2 W on standby
  • Integrated push-button
  • For installation in box, depth 40 mm min., or in surface-mounting box Cat.No 0 802 81
  • 2 modules
General characteristics
Lighting Management sensors for managing several circuits - Lighting Management sensors for controllers for passage areas and working areas with natural light
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Automatic switch-on/off (factory setting)
  • Precise on-site adjustment using configuration tool
  • Connect to controllers by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0 488 72
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.