Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 784 80

Keycard switch Mosaic - electronic - ISO card or key fob - 2 modules - white

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 90.00

Substitution references

No substitute reference

Product characteristics
Keycard switches
  • For energizing a circuit by inserting an ISO format card (e.g: Cat.No 0 767 11 or hotel room access card)
  • Time-delay: 30 sec. after card removal
  • Backlight insert badge area
  • 2 modules
Electronic keycard switches
  • Operates via contact with ISO card or key fob Cat.No 0 898 06
  • Communication: BUS/SCS
General characteristics
Mosaic™ Programme mechanisms - keyswitches, emergency stop pushbuttons, keycard switches, hotel bedroom indicators, shaver socket
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.