Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 784 59

2-wire motion sensor Mosaic - without neutral - with override - white

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.235
  • Weight (g) 92.00

Substitution references

No substitute reference

Product characteristics
2-wire motion sensors, without neutral
  • IR detection
  • Accepted power by lamp type:
    • LEDs: 3 to 100 W
    • compact fluorescent: 3 to 100 W
    • LEDs, CFLs, Halogen, fluo tubes with ferromagnetic or electronic transformer: 3 to 250 VA
    • halogen 230 V, incandescent: 3 to 250 W
  • For LED and compact fluorescent lamps
  • If several sensors are installed on the same circuit, the minimum load changes: refer to the technical sheet
  • Possibility to install up to 3 sensors in parallel
  • Time delay setting from 10 s to 10 min
  • Light level threshold setting from 5 lux to 1275 lux
  • Standby consumption : 0.2 W
Sensor with override
  • Mosaic
  • Without neutral
General characteristics
Mosaic™ Programme mechanisms - motion and presence sensors
  • All sensors are compatible with any lamp - Detection field: 120°
  • Detection range: 8 m
  • Recommended installation height: 1.20 m
  • Integrated self-protection against overloads and short-circuits.
  • 2 modules

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.