Lighting management-traffic detection-flush mounting- IR - 180°- range 8 m
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.235
- Weight (g) 60.00
- To be associated with a time-lag switch
- Allows automatic turning on/off in a hall, staircase...
- Replaces a push-button
- The time delay setting must be the same as that of the time-lag switch
- Cardboard
- Range 8 m
- White - without neutral
- To be associated with a modular time-lag switch
- Replaces a push-button
- Recommended fixing height: 1.2 m
- Standby consumption: 0.2 W
- Adjustable time-delay: 30 s. to 12 min
- The time delay must be the same for the sensors and the time lag switch
- All sensors are compatible with any lamp - Detection field: 120°
- Detection range: 8 m
- Recommended installation height: 1.20 m
- Integrated self-protection against overloads and short-circuits.
- 2 modules
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.