180° switch sensor Mosaic - 15 m² - Dual-tech - vacancy modules with neutral - white
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.237
- Weight (g) 87.00
- Infrared and ultrasonic double technology
- Allows a precise presence detection. Checks the light level continuously and not only at the time of detection
- Propose a special mode: manual switching on with integrated pushbutton, automatic switching off
- Accepted power by lamp type:
- LEDs: 0 to 250 W
- Compact fluorescent: 0 to 250 W
- LEDs, CFLs, Halogen, fluo tubes with ferromagnetic or electronic transformer: 0 to 1000 VA
- Halogen 230 V, incandescent: 0 to 2000 W
- Up to 10 sensors can be connected in parallel
- Additional remote manual control possible with push button
- Time delay setting from 5 s to 30 min
- Light level threshold setting from 5 lux to 1275 lux
- Standby consumption : 0.4 W
- Mosaic
- With neutral
- All sensors are compatible with any lamp - Detection field: 120°
- Detection range: 8 m
- Recommended installation height: 1.20 m
- Integrated self-protection against overloads and short-circuits.
- 2 modules
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.