Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 784 25

Programmable time switch Mosaic - 6 A 250 V~ - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.516
  • Weight (g) 93.00

Substitution references

No substitute reference

Product characteristics
Programmable time switch
  • 20 hours working reserve
  • Capacity: 8 weekly programmes
  • Temporary or permanent override
  • 1 output - 6 A - 250 V~ cos phi = 1
  • 1 changeover contact
  • Used to programme the control of a circuit with the following loads:
    • 1200 W 230 V~ incandescent and halogen
    • 1800 VA fluorescent Ø26 or 38 mm and ELV halogen with ferromagnetic or electronic transformer
    • 1800 W motors (ventilation only)
    • 3600 W resistive (heating only)
  • White
General characteristics
Mosaic™ Programme mechanisms - timer switch, programmable time switch
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.