Skip to main content
Logo print

Timer switch Mosaic - 1000 W - 230 V~ - 2 modules - white

Mosaic™ LEGRAND

Timer switch Mosaic - 1000 W - 230 V~ - 2 modules - white

REF. 078420 EAN. 4010957784201
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Number of modules (module system) 2
Time setting 0.41-15 min
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP41
Nominal voltage 250 V
Rated current 8 A
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 45 mm
Height 45 mm
Depth 43 mm
Built-in depth 32.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Contains Batteries and/or Accumulator No

Documentation

3 documents
Technical Sheet
F00590EN-02.pdf pdf (0.67 Mo)
Instruction Use
292247-06.pdf pdf (0.28 Mo)
Technical Sheet
F00590FR-02.pdf pdf (0.65 Mo)
1 document
Catalogue Commercial Page
ex223001_1179.pdf pdf (0.08 Mo)
2 documents
Agreement
OC / CB-DE1-64534 (0.09 Mo)
Agreement
VDE-40021489 (1.23 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details