Skip to main content
Logo print

Dimmer switch Mosaic - 0-10 V - for electronic ballasts - 2 modules - white

Mosaic™ LEGRAND

Dimmer switch Mosaic - 0-10 V - for electronic ballasts - 2 modules - white

REF. 078404 EAN. 3245060784041
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
App control via Bluetooth No
Serial dimmer No
Type of load Other
Substation input Yes
Light value memory No
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Module frame
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK02
Nominal voltage 240-240 V
Frequency 47-63 Hz
Control voltage 90-254 V
Nominal power resistive load 20-600 W
Connection type Screwed terminal
Cable section 2.5-2.5 mm²
Device width 45 mm
Device height 45 mm
Device depth 33 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 33 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Stress test conformity (1000V) No

Documentation

2 documents
Instruction Use
0064JX2-03.pdf pdf (0.78 Mo)
Technical Sheet
F00751FR-00.pdf pdf (0.45 Mo)
1 document
Catalogue Commercial Page
ex223001_1177.pdf pdf (0.07 Mo)
2 documents
Agreement
OC / CB-630164B/A1 (0.56 Mo)
Agreement
NF-NF012_1945 (0.74 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details