Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 783 79

Remote control Mosaic-to control 2 lighting outputs (dimming light and reading)

  • Pack (number of units) 1
  • Volume (dm3) 1.419
  • Weight (g) 275.00

Substitution references

No substitute reference

Product characteristics
230 V~ remote control modules
  • Boxes for controlling lighting or other SELV functions via hand-held remote control units
  • Connected via screw terminals
  • Used for controlling 2 lighting outputs (room with dimming light and reading) with level storage, roller shutters (up, down) and 1 x 16 A all-function outlet
  • Compatible with hand-held remote control unit Cat.No 0 782 84
  • Dimensions: 230 x 71 x 44 mm
General characteristics
Control units for bedhead strips
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.