LED bedhead strip dynamic reading and room lighting - 1.40 m - antimicrobial
- Pack (number of units) 1
- Volume (dm3) 19.562
- Weight (g) 4 700.00
- Very low consumption LED lighting with an estimated lifetime of 100,000 hours
- IP 20 - IK 04
- Alu material, grey, antimicrobial (contains silver ions which prevent the development of surface bacteria)
- Resistance to incandescent wire: 850 °C
- Class I
- Ra or TCI: 80
- Colour T°: 6,500 °K
- Comply with standards EN 60598-1, EN 60598-2-25, EN 12464-1
- For automatic management of the lighting colour depending on the time of day so as to reduce cognitive deficiencies
- Fitted with light level cell for automatic adjustment of the light intensity in accordance with the natural light level
- White to amber lighting
- Bedhead strip fitted with antimicrobial Mosaic mechanisms (containing a silver compound to prevent the growth of bacteria on the surface of the plate)
- 1 blanking plate 2 modules and 1 blanking plate 1 module
- 1 pull cord switch for reading
- 2 x 2P+E sockets - German standard
- Compatible with BUS/SCS nurse call unit
- Can be fitted with a socket for hand-held remote control units
- Strip length: 1.40m
- Perfectly suitable for retirement homes, establishments providing a low level of medical care and homes
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.