Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 783 32

LED bedhead strip reading and room lighting - 1.40 m - antimicrobial

  • Pack (number of units) 1
  • Volume (dm3) 19.562
  • Weight (g) 3 900.00

Substitution references

No substitute reference

Product characteristics
LED bedhead strips
  • Very low consumption LED lighting with an estimated lifetime of 100,000 hours
  • IP 20 - IK 04
  • Alu material, grey, antimicrobial (contains silver ions which prevent the development of surface bacteria)
  • Resistance to incandescent wire: 850 °C
  • Class I
  • Ra or TCI: 80
  • Colour T°: 6,500 °K
  • Comply with standards EN 60598-1, EN 60598-2-25, EN 12464-1
LED reading and room lighting
  • Compatible with BUS/SCS nurse call unit
  • Can be fitted with a socket for hand-held remote control unit
  • Extendable bedhead strip: 4 antimicrobial Mosaic modules (containing a silver compound to prevent the growth of bacteria on the surface of the plate) on each side of the strip
  • Strip length: 1.40 m
General characteristics
Bedhead strips - for non-medical establishments
  • Perfectly suitable for retirement homes, establishments providing a low level of medical care and homes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.