Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 782 84

Hand-held BUS/SCS remote control unit for call and controlling lighting and roller shutters

New
  • Pack (number of units) 1
  • Volume (dm3) 1.835
  • Weight (g) 203.00

Substitution references

No substitute reference

Product characteristics
Call units for rooms
  • White antimicrobial : contains a silver compound to prevent the growth of bacteria on the surface of the plate
  • Magnetic connection between hand-held remote control unit and socket
  • Can be ejected in all directions with pull-out torque designed to avoid any damage to the equipment
Hand-held control unit for calls and controlling lighting and roller shutters
  • IP 67 waterproof hand-held remote control unit:
    • designed ergonomically for ease of handling
    • 1 call button and red indicator for call confirmation
    • visible at night via 2 illuminated LEDs
    • 1 button for reading light control
    • 1 button for room light control
    • 2 buttons for controlling roller shutters
    • 1 free function button (example: switched socket)
  • Fitted with a 2.5 m cord
  • For use in conjunction with socket Cat.No 0 782 45
General characteristics
BUS/SCS nurse call units - call devices for rooms and bathrooms
  • Parts used for calling a nurse
  • Information report on door unit and control unit for nurses' station
  • Compatible with all Legrand nurse call systems
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.