Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 078248L

Ejectable call pull cord Mosaic for bathroom - white antimicrobial supplied with plate

New
  • Pack (number of units) 1
  • Volume (dm3) 0.695
  • Weight (g) 144.00

Substitution references

No substitute reference

Product characteristics
Call devices for bathrooms
  • Mechanisms supplied complete with support and plate
  • White antimicrobial
  • Contains silver ions which prevent the development of surface bacteria
Ejectable call pull cord
  • Antimicrobial bathroom call pull cord, IP55 waterproof, ejectable
  • Contains silver ions which prevent the development of surface bacteria
  • With red indicator for call confirmation
  • Fitted with height-adjustable handle
  • Antimicrobial red cord
  • Can be installed in a shower at a height of 2.20 m
General characteristics
BUS/SCS nurse call units - call devices for rooms and bathrooms
  • Parts used for calling a nurse
  • Information report on door unit and control unit for nurses' station
  • Compatible with all Legrand nurse call systems
notices_guides.png Installation instructions & related documents
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.