Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 078204L

Door unit Mosaic 2 indicators and 1 call/nurse presence - white antimicrobial supplied with plate

New
  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 104.00

Substitution references

No substitute reference

Product characteristics
Corridor, bedroom and bathroom fittings
  • Supplied with metal support for screw mounting and white finishing plate
  • 2 modules
  • Can be flush or surface-mounted
Door unit
  • Includes 1 red indicator, 1 white indicator and 1 call and nurse presence cancel push-button
  • Can also be used as a remote acknowledgement button for the SCS offer
  • Fitted with long-life LEDs
  • Supplied complete with antimicrobial plate
  • Contains silver ions which prevent the development of surface bacteria
General characteristics
Mosaic™ Programme nurse call units - for day hospitals, dialysis centres…
  • Designed for nurse call equipment in day hospitals, dialysis and transfusion centres, scanners, etc.
  • Functions:
    • from the room: calls, emergency calls, nurse present indicator and call cancelling
    • from the nurses' station: patient reassurance
  • Possibility of adding a paging system
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.