Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 779 01

Mosaic non manageable switch - 10/100 base T - PoE supply - 6 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 1.02
  • Weight (g) 237.00

Substitution references

No substitute reference

Product characteristics
Flush-mounting Ethernet 10/100 base T switches
  • For networking computer peripherals without a patch panel: computers, printers, servers, etc.
  • Possibility of extending an existing network by simply replacing an RJ 45 socket
  • Toolless connection
  • Compliant with IEEE 802.3 (Ethernet) and EN 50081/82-2 (EMC requirements) standards
  • Can be installed in any support with minimum 40 mm depth
  • 6 ports on front + 1 side RJ 45 connector for cabling and carrying out link tests
  • Port status display integrated into the RJ 45 connectors
  • Labelling of each port from 1 to 6 and marker holder for switch identification
  • 6 modules
Non-manageable PoE power supply (802.3 af) - Mosaic
  • White
General characteristics
Legrand cabling system, LCS³ - PoE switches and injectors
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.