Skip to main content
Logo print

Socket RJ45 Soliroc category 6A STP IK10 IP20

Soliroc™ LEGRAND

Socket RJ45 Soliroc category 6A STP IK10 IP20

REF. 077899 EAN. 3414970995575
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6A (IEC)
Colour Other
RAL-number 0
Connection type Insulation displacement connector
Shielded buses Yes
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP55
Colour coding Yes
Device width 70.5 mm
Device height 70.5 mm
Device depth 47 mm
Number of modules (module system) 2
Built-in depth 31 mm
Degree of impact strength (IK) IK10
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentation

2 documents
Technical Sheet
F03323FR-00.pdf pdf (0.8 Mo)
Technical Sheet
F03323EN-00.pdf pdf (0.8 Mo)
1 document
Catalogue Commercial Page
ex223001_0800.pdf pdf (0.1 Mo)
18 documents
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details