Skip to main content
Logo print

Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm

Soliroc™ LEGRAND

Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm

REF. 077890 EAN. 3245060778903
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted frame
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Metal
Material quality Other
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Grey
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry Yes
Shock resistant Yes
Degree of protection (IP) IP55
Width 110 mm
Height 110 mm
Depth 45 mm
Device width 110 mm
Device height 110 mm
Device depth 45 mm
Degree of impact strength (IK) IK10
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C

Documentation

3 documents
Technical Sheet
F00862FR-06.pdf pdf (0.71 Mo)
Technical Sheet
F00862EN-06.pdf pdf (0.71 Mo)
Instruction Use
LE01211AD.pdf pdf (0.11 Mo)
1 document
Catalogue Commercial Page
ex223001_0800.pdf pdf (0.1 Mo)
10 documents
Agreement
Agreement
OC / CB-FR_716168 (0.37 Mo)
Agreement
NF-NF012_4236 (0.53 Mo)
Agreement
OC / CB-569889/A1 (1.34 Mo)
Agreement
NF-NF012_3741 (0.55 Mo)
Agreement
Agreement
OC / CB-FR_701873 (0.58 Mo)
Agreement
NF-NF012_4239 (0.53 Mo)
Agreement
OC / CB-619737 (0.96 Mo)
Agreement
OC / CB-FR_707077 (0.39 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details