Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 778 78

Outdoor backlit coded keypad with push-button Soliroc- flush-mounting -IK10-IP55

  • Pack (number of units) 1
  • Volume (dm3) 1.619
  • Weight (g) 979.00

Substitution references

No substitute reference

Product characteristics
Outdoor flush-mounting readers - IK 10 - IP 55
  • Power supply 12/24 V DC/~
Backlit coded keypad with push-button
  • Consumption: 75 mA at 12 VDC
  • 1 relay output for door release or electromagnetic lock
  • 1 push-button input for internal unlocking
  • 1 push-button on the front panel for call, chime or door opening
  • Up to 99 users
General characteristics
Soliroc™ - control mechanisms IK 10
  • Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings
  • High resistance to IK 10 impacts and humidity
  • 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling)
  • Mechanisms supplied with cover plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.