Skip to main content
Logo print

Blanking plate Soliroc - 2 mod

Soliroc™ LEGRAND

Blanking plate Soliroc - 2 mod

REF. 077866 EAN. 3245060778668
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Metal
Construction type lens Square
Width opening 70.4 mm
Height opening 70.4 mm
Colour Other
Degree of impact strength (IK) IK10
Degree of protection (IP) IP55
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_0800.pdf pdf (0.1 Mo)
4 documents
Agreement
Agreement
Agreement
NF-NF012_4239 (0.53 Mo)
Agreement
OC / CB-FR_707077 (0.39 Mo)