Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 778 72

Outdoor stand-alone badge reader Soliroc - flush-mounting - IK10-IP55

  • Pack (number of units) 1
  • Volume (dm3) 1.619
  • Weight (g) 925.00

Substitution references

No substitute reference

Product characteristics
Soliroc external badge readers
  • Surface-mounting, cable outlet
  • 500 user badges in stand-alone mode
  • 1 self-protection contact (pull-out + opening)
  • 1 pushbutton input for internal unlocking
  • 1 relay output for door release or electromagnetic lock
  • Power supply 12/24 V~/DC
  • Backlit detection area
  • Consumption 80 mA at 12 VDC
  • IP 55 - IK 10
General characteristics
Access control stand-alone keypads and badge readers
  • All readers have indicators and a buzzer to indicate the door status
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.