Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 778 67

Passage lighting Soliroc - for lighting a staircase 250 V~ - IP55 - 5 modules

  • Pack (number of units) 1
  • Volume (dm3) 1.189
  • Weight (g) 465.00

Substitution references

No substitute reference

Product characteristics
Passage lighting - IK 10 - IP 55
  • For lighting a staircase, etc 250 V~
  • Supplied complete with :
    • Soliroc plate 5 modules
    • 1 set of 4 blanking plates that can be removed by drilling
  • Mechanism: screw fixing in flush-mounting boxes, depth 40 mm
  • Supplied with :
    • 16 white LEDs (2 W)
    • 1 x 5 modules Batibox support
General characteristics
Soliroc™ - control mechanisms IK 10
  • Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings
  • High resistance to IK 10 impacts and humidity
  • 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling)
  • Mechanisms supplied with cover plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.