Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 778 57

Flush mounting metal socket Green'up Access - locked - IP55-IK10 - German standard

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 4.047
  • Weight (g) 678.00

Substitution references

No substitute reference

Product characteristics
Mode 1 and Mode 2 sockets - 16 A EV
  • Heavy-duty mechanisms with silvered contacts
  • Single-phase sockets - screw connection - 230 V
  • Supplied with base Cat.No 0 904 78 for hanging up the vehicle charging cable control box
  • For charging 1 vehicle
  • Conform to IEC 60-884-1
IP 55 - IK 10 flush-mounting - metal socket with locked flap cover
  • Suitable for installation in private houses, lock-up garages, parking lots, etc
  • Supplied complete with plate and support
  • Mounting in 1-gang Batibox flush-mounting box depth 50 mm
  • Can be surface mounted with box Cat.No 0 778 90
  • Dimensions (H x W x D): 110 x 110 x 13.5 mm
  • Supplied complete with a unique set of 2 keys in order to restrict access to the socket
  • German standard socket outlet
General characteristics
Green'up™ Access sockets 16 A - 230 V - 16 A EV - for electric vehicles
  • Used for safely charging rechargeable electric and hybrid vehicles which take Mode 2 cord (compatible with Mode 1)
  • Connected to the consumer panel via one 3 x 2.5 mm² dedicated line (1 line per socket) protected by 30 mA - 20 A C curve, type A or Hpi RCBO (or 30 mA type A or HPi RCCB + 20 A C curve circuit breaker)
  • Recommended installation height: 1.30 m from the floor
  • Suitable for residential and workplace use
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.