Cable outlet Soliroc- with cable grip -IP 55
Solirocâ„¢
LEGRAND
Cable outlet Soliroc- with cable grip -IP 55
REF. 077850
EAN.
3245060778507
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Metal |
Material quality | Other |
---|---|
Colour | Chrome |
Antimicrobial treatment | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION