Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 778 42

Illuminated 2-way Push-button Soliroc - 6 A 230 V~ - IP55 - NO-NC contact

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 185.00

Substitution references

No substitute reference

Product characteristics
Push-buttons 6 A - 230 V~ - IK 10 - IP 55
  • Illuminated two-way push-button
  • NO-NC contact
  • Supplied with lamp Cat.No 0 676 66
General characteristics
Soliroc™ - control mechanisms IK 10
  • Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings
  • High resistance to IK 10 impacts and humidity
  • 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling)
  • Mechanisms supplied with cover plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.