Skip to main content
Logo print

2-way Push-button Soliroc - 6 A - 230 V~ - IP 55 - NO-NC contact

Soliroc™ LEGRAND

2-way Push-button Soliroc - 6 A - 230 V~ - IP 55 - NO-NC contact

REF. 077841 EAN. 3245060778415
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 1
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 2
Nominal voltage 250 V
Rated current 6 A
With lighting No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Other
Material Metal
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Galvanized
Surface finishing Matt
Colour Other
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK10
Device width 71 mm
Device height 71 mm
Device depth 34.6 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 23 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F00997EN-05.pdf pdf (0.33 Mo)
Technical Sheet
F00997FR-05.pdf pdf (0.33 Mo)
1 document
Catalogue Commercial Page
ex223001_0798.pdf pdf (0.07 Mo)
3 documents
Agreement
Agreement
NF-NF012_4239 (0.53 Mo)
Agreement
OC / CB-FR_707077 (0.39 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details