Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 778 32

Socket outlet Soliroc - French - 2P + E - automatic terminals no cover - IP20

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 149.00

Substitution references

No substitute reference

Product characteristics
Socket outlets - IK 10
French standard 16 A - 250 V
  • 2P+E with automatic terminals, no cover
  • IP 20
General characteristics
Soliroc™ - sockets and mounting accessories IK 10
  • Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings
  • High resistance to IK 10 impacts and humidity
  • 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling)
  • Mechanisms supplied complete with cover plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.