Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 778 24

Automatic switch Plexo with neutral - 3-wire - IP55 IK10

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 180.00

Substitution references

No substitute reference

Product characteristics
Automatic switches - IK 10 - IP 55
  • Infrared detection
  • Detection distance: 8 m
  • Detection angle: 120°
  • Light level threshold: 5 to 1275 lux
  • Adjustable time delay: 10 s to 10 min
  • Should preferably be installed in box depth 50 mm
With neutral, 3-wire
  • For controlling lamps :
    • LEDs: 0 to 250 W
    • compact fluorescent: 0 to 250 W
    • LEDs, CFLs with ferromagnetic or electronic ballast: 0 to 250 V~
    • halogen with ferromagnetic or electronic ballast: 0 to 500 V~
    • fluorescent tube with ferromagnetic or electronic ballast: 0 to 5 x (2 x 36 W)
    • 230 V halogen, incandescent: 0 to 1000 W
  • Option of connecting several automatic switches in parallel
  • Consumption on standby: 0.035 W
General characteristics
Soliroc™ - control mechanisms IK 10
  • Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings
  • High resistance to IK 10 impacts and humidity
  • 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling)
  • Mechanisms supplied with cover plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.