Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 778 23

Time delayed switch Soliroc - IP55 - without neutral - 2-wire - 1000 W

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 216.00

Substitution references

No substitute reference

Product characteristics
Time-delayed switch - IK 10 - IP 55
  • Without neutral, 2-wire - 1000 W
  • For controlling 1000 W incandescent and halogen lighting 230 V~, 400 VA ELV halogen fluo lighting
  • For controlling a motor (eg: Ventilation) - 250 VA
  • Time delay from 25 s to 15 mins
General characteristics
Soliroc™ - control mechanisms IK 10
  • Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings
  • High resistance to IK 10 impacts and humidity
  • 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling)
  • Mechanisms supplied with cover plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.