Skip to main content
Logo print

Double pole switch Soliroc - 10AX - 250 V~ - IP55

Soliroc™ LEGRAND

Double pole switch Soliroc - 10AX - 250 V~ - IP55

REF. 077822 EAN. 3245060778224
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Other
With mounting plate Yes
Material Metal
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Chrome
Colour of switch operator Chrome
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK10
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 70 mm
Device height 70 mm
Device depth 44 mm
Built-in depth 31 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F00997EN-05.pdf pdf (0.33 Mo)
Technical Sheet
F00997FR-05.pdf pdf (0.33 Mo)
1 document
Catalogue Commercial Page
ex223001_0798.pdf pdf (0.07 Mo)
3 documents
Agreement
Agreement
Agreement
NF-NF012_4239 (0.53 Mo)