Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 776 00

QI wireless power charger for integration into the furniture 15 W - IP44 IK06

New

QI wireless power charger for integration into the furniture 15 W - IP44 IK06

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
QI wireless chargers - for integration into the furniture
  • Specially designed for mounting horizontally on furniture
  • For meeting rooms, offices, public areas, etc 80 mm drilling diameter, Aluminium colour.
  • Extra-slim with thickness less than 1.5 mm. Supplied with identification sticker diameter 85/110 mm, 2.5 m cord, fixing base and cable ties
  • 110-240 V universal power supply
  • Plugs conforming to European, BS, US, Australian/ Chinese standards
  • 15W- IP 44 / IK 06 charger
General characteristics
Mosaic™ Programme mechanisms - wireless power chargers
  • Wireless power chargers for fast charging a smartphone with a QI receiver
  • Power supply standby mode consumption less than 0.07%
  • Conform to the QI WPC standard (Wireless Power Consortium): certified for professional QI 1.2.3 projects
  • Conform to EN 62479 standard (EMF emissions)
  • Conform to ICNIRP specifications (health protection)
  • Do not interfere with other wireless signals (Zigbee, TNT, GSM, 4G, etc)
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.