Flush-mounted wireless charger for public area 1 A - 5 V/5 W - IK08 IP66
- Pack (number of units) 1
- Volume (dm3) 1.516
- Weight (g) 330.00
- 1 A - 5 V/5 W wireless charger.
- Specially designed for public buildings, passageways or transit areas, swimming pools, etc.
- IK 08 - IP 66 - Class II SELV
- Comes with 2 induction antennae for fast smartphone charging. Recognition area: 50 x 80 mm
- Plate at an angle of 10° with non-slip coating to hold the terminal safely in place during charging
- Screws onto flush-mounting box with 60 mm fixing centres, min. depth 40 mm, French, German or British standard.
- Can also be fixed at 4 points
- Can be mounted on rectangular boxes and outdoors 110/230 VA Phase + Neutral power supply
- Mechanism supplied with cover plate, attached with 2 Torx screws at the side
- Aluminium colour
- Dimensions: 141 x 95 x 51 mm
- 2 x 2.5 mm² terminals
- Wireless power chargers for fast charging a smartphone with a QI receiver
- Power supply standby mode consumption less than 0.07%
- Conform to the QI WPC standard (Wireless Power Consortium): certified for professional QI 1.2.3 projects
- Conform to EN 62479 standard (EMF emissions)
- Conform to ICNIRP specifications (health protection)
- Do not interfere with other wireless signals (Zigbee, TNT, GSM, 4G, etc)
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.