Skip to main content
Logo print

Shaver socket Mosaic - automatic terminals - 5 modules - white

Mosaic™ LEGRAND

Shaver socket Mosaic - automatic terminals - 5 modules - white

REF. 077586 EAN. 3245060775865
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 5
Mounting method Flush-mounted
With hinged lid No
Voltage reversible No
Nominal voltage low value 120 V
Nominal voltage high value 230 V
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Device width 82 mm
Device height 175.4 mm
Device depth 50.8 mm
With built-in installation box No
Min. depth of built-in installation box 50 mm
Built-in depth 41 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP24
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Antimicrobial treatment No
Connection type automatic terminal

Documentation

2 documents
Technical Sheet
F00894FR-01.pdf pdf (0.44 Mo)
Technical Sheet
F00894EN-01.pdf pdf (0.44 Mo)
1 document
Catalogue Commercial Page
ex223001_1181.pdf pdf (0.09 Mo)
2 documents
Agreement
OC / CB-FR_701617 (0.48 Mo)
Agreement
ENEC-ENEC_1028 (0.99 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details