Cable outlet Mosaic - Ø8 mm wire outlet - 1 module - white
Mosaic™
LEGRAND
Cable outlet Mosaic - Ø8 mm wire outlet - 1 module - white
REF. 077552
EAN.
3245060775520
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Suitable for degree of protection (IP) | IP41 |
---|---|
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 24.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION