Skip to main content
Logo print

Voltage surge protector Mosaic -16 A -250 V~ -50/60 Hz -l max 6 kA -2 mod -white

Mosaic™ LEGRAND

Voltage surge protector Mosaic -16 A -250 V~ -50/60 Hz -l max 6 kA -2 mod -white

REF. 077540 EAN. 3245060775407
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage AC 230 V
Nominal voltage DC 230 V
Max. continuous voltage AC 250 V
Max. continuous voltage DC 250 V
Nominal load current 16 A
Nominal discharge surge current (8/20) (L-N) 1 kA
Total discharge current (8/20) (L+N-PE) 1.5 kA
Voltage protection level 1 kV
Voltage protection level L-N 1 kV
Voltage protection level L-PE/N-PE 1 kV
Number of poles 6
Mounting method Surface mounted/recessed mounted
Max. conductor cross section solid (solid, stranded) 2.5 mm²
Max. conductor cross section flexible (fine-strand) 2.5 mm²
With remote signalling contact No
Signalling at the device Optical
Category type 3 No
With interference suppressor filter Yes
Degree of protection (IP) IP20
Width 45 mm
Height 45 mm
Depth 47 mm
Built-in depth 32.5 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Connection type Screwed terminal

Documentation

3 documents
Instruction Use
LE08628AA.pdf pdf (0.44 Mo)
Technical Sheet
F00426FR-02.pdf pdf (0.92 Mo)
Technical Sheet
F00426EN-02.pdf pdf (0.92 Mo)
1 document
Catalogue Commercial Page
ex223001_1186.pdf pdf (0.08 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details