Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 775 33

RCBO Mosaic - 1 pole - with N 230 V~ and test button - 10 A - 10 mA - 2 modules -white

  • Pack (number of units) 1
  • Volume (dm3) 0.188
  • Weight (g) 87.00

Substitution references

No substitute reference

Product characteristics
Proximity MCBs
  • Used for local protection of part of a circuit against overloads and short circuits
  • Used in addition to the main protection device
  • Due to its proximity to the user and its discrimination with the main protection device, the restart can be immediate
  • 2 modules
Single pole RCBOs + Neutral 230 V~
  • Provides additional protection of people (premises with conductive flooring, presence of water, etc.) against direct contact with live parts or earth leakages
  • White
  • 10 A - 10 mA with test button
General characteristics
Mosaic™ Programme mechanisms - voltage surge protector, replacement module, buzzers, bells, blanking plates, cable outlets and proximity MCBs
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.